下载文档 () / 20
动力,因我们而不同*

2613B-250

Eaton Crouse-Hinds series Pauluhn 261/262 receptacle, 20A, Three-wire, two-pole, Brass, Surface, One receptacle, 250 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 261/262 receptacle
Catalog Number
2613B-250
UPC
662276379305
Product Length/Depth
4.88 in
Product Height
4.06 in
Product Width
3.81 in
Product Weight
4.2 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Type
One receptacle
Amperage Rating
20A
Voltage rating
250 V AC
Configuration
Three-wire, two-pole
Mounting method
Surface
Material
Brass

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。