下载文档 () / 20
动力,因我们而不同*

2614A-480

Eaton Crouse-Hinds series Pauluhn 261/262 receptacle, 20A, Three-wire, two-pole, Aluminum, Surface, Two receptacles, 480 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 261/262 receptacle
Catalog Number
2614A-480
UPC
662276379459
Product Length/Depth
6.38 in
Product Height
4 in
Product Width
3.81 in
Product Weight
2.26 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Type
Two receptacles
Amperage Rating
20A
Voltage rating
480 Vac
Configuration
Three-wire, two-pole
Mounting method
Surface
Material
Aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。