下载文档 () / 20
动力,因我们而不同*

2617B-125

Eaton Crouse-Hinds series Pauluhn 261/262 receptacle, 20A, Four-wire, three-pole, Brass,Surface, Two receptacles, 125 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 261/262 receptacle
Catalog Number
2617B-125
UPC
662276379909
Product Length/Depth
3.81 in
Product Height
4 in
Product Width
6.38 in
Product Weight
5.5 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Type
Two receptacles
Amperage Rating
20A
Voltage rating
125 Vac
Configuration
Four-wire, three-pole
Mounting method
Surface
Material
Brass

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。