下载文档 () / 20
动力,因我们而不同*

2617BF-600

Eaton Crouse-Hinds series Pauluhn 261/262 receptacle, 20A,Four-wire,three-pole,Brass, Flush, Two receptacles, 600 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 261/262 receptacle
Catalog Number
2617BF-600
UPC
662276380004
Product Length/Depth
3.81 in
Product Height
5.31 in
Product Width
7.56 in
Product Weight
6.5 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Type
Two receptacles
Amperage Rating
20A
Voltage rating
600 Vac
Configuration
Four-wire, three-pole
Mounting method
Flush
Material
Brass

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。