Eaton Crouse-Hinds series NMC clamp type connector
2631

2631

Eaton Crouse-Hinds series NMC clamp type connector, Zinc die cast, 3/4"
2631 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series NMC clamp type connector
Catalog Number
2631
UPC
784564126313
Product Length/Depth
1.76 in
Product Height
0.95 in
Product Width
1.13 in
Product Weight
0.09 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Trade size
3/4"
Style
Clamp
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.