下载文档 () / 20
动力,因我们而不同*

2632B-125-C1

Eaton Crouse-Hinds series Pauluhn 263/264 receptacle, 20A, Three-wire, two-pole, Brass, Surface, Through-feed, One receptacle, 125 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 263/264 receptacle
Catalog Number
2632B-125-C1
UPC
662276380295
Product Length/Depth
3.69 in
Product Height
2.94 in
Product Width
4.25 in
Product Weight
3.2 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Special features
Through feed
Type
One receptacle
Amperage Rating
20A
Voltage rating
125 Vac
Configuration
Three-wire, two-pole
Mounting method
Surface
Material
Brass

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。