下载文档 () / 20
动力,因我们而不同*

2640BF-480

Eaton Crouse-Hinds series Pauluhn 263/264 receptacle with switch, 20A, Three-wire, two-pole, Brass, Flush, One receptacle with double pole switch, 480 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 263/264 receptacle with switch
Catalog Number
2640BF-480
UPC
662276381063
Product Length/Depth
4.5 in
Product Height
4.06 in
Product Width
7.25 in
Product Weight
7 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Type
One receptacle with double pole switch
Amperage Rating
20A
Voltage rating
480 Vac
Configuration
Three-wire, two-pole
Mounting method
Flush
Material
Brass

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。