下载文档 () / 20
动力,因我们而不同*

2641B-250

Eaton Crouse-Hinds series Pauluhn 263/264 receptacle with switch, 20A, Four-wire, three-pole, Brass, Surface, One receptacle with double pole switch, 250 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 263/264 receptacle with switch
Catalog Number
2641B-250
UPC
662276381155
Product Length/Depth
6.19 in
Product Height
3.75 in
Product Width
7.25 in
Product Weight
4.9 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Type
One receptacle with double pole switch
Amperage Rating
20A
Voltage rating
250 V AC
Configuration
Four-wire, three-pole
Mounting method
Surface
Material
Brass

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。