Eaton BECO CPS Filter Sheet
27031140

27031140

Eaton BECO CPS Filter Sheet, CP2KS, 27.0 µm, 400 x 400 mm
27031140 - sku page

Photo is representative

常用规格

Product Name
Eaton BECO CPS Filter Sheet
Catalog Number
27031140
Product Length/Depth
400 mm
Product Height
2.9 mm
Product Width
400 mm
Product Weight
0.09 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
Kosher
GMO
ISO 9001

产品规格

Bursting strength wet
> 80 kPa
Retention type
Nominal
Ash content
< 1%
Thickness
2.9 mm
Water throughput at delta P (100 kPa l/m²/min)
9760 m²
Depth filter sheet type
CP2KS
Retention rating
27.0 µm
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.