知识搜索
下载文档 () / 20
动力,因我们而不同*

270G SA

Eaton Crouse-Hinds series Condulet Form 7 cover with integral gasket, Sheet aluminum, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 7 cover with integral gasket
Catalog Number
270G SA
UPC
782274247915
Product Length/Depth
1.5 in
Product Height
4.25 in
Product Width
0.67 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
3/4"
Material
Sheet aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。