Eaton BECO CPS Filter Sheet
27123140

27123140

Eaton BECO CPS Filter Sheet, CP03S, 20.0 µm, 400 x 400 mm
27123140 - sku page

Photo is representative

常用规格

Product Name
Eaton BECO CPS Filter Sheet
Catalog Number
27123140
Product Length/Depth
400 mm
Product Height
3.7 mm
Product Width
400 mm
Product Weight
0.14 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
GMO
Kosher
ISO 9001

产品规格

Bursting strength wet
> 90 kPa
Retention type
Nominal
Ash content
35%
Thickness
3.7 mm
Water throughput at delta P (100 kPa l/m²/min)
7140 m²
Depth filter sheet type
CP03S
Retention rating
20.0 µm
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.