下载文档 () / 20
动力,因我们而不同*
已退市

272991

Eaton Moeller series xPole - PLS6/M MCB. Miniature circuit breaker (MCB), 6 A, 4p, characteristic: D, AU

常用规格

Product Name
Eaton Moeller series xPole - PLS6/M MCB
Catalog Number
272991
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
70 mm
Product Weight
0.446 kg
Compliances
RoHS conform

产品规格

Amperage Rating
6 A
Pollution degree
2
Degree of protection
IP20
Current limiting class
3
Number of poles (protected)
4
Number of poles (total)
4

导出产品规格

安装说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。