下载文档 () / 20
动力,因我们而不同*
即将停产

273033

Eaton Moeller series xPole - PLS6/M MCB. PLS6, 1-pole, tripping characteristic: C, rated current In: 63 A

常用规格

Product Name
Eaton Moeller series xPole - PLS6/M MCB
Catalog Number
273033
Product Length/Depth
85 mm
Product Height
73 mm
Product Width
17.7 mm
Product Weight
0.12 kg
Compliances
RoHS conform

产品规格

Amperage Rating
63 A
Pollution degree
2
Degree of protection
IP20
Current limiting class
3
Number of poles (protected)
1
Number of poles (total)
1

导出产品规格

安装说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。