下载文档 () / 20
动力,因我们而不同*

283939

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, vertical, empty, HxW=200x425mm, grey

常用规格

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283939
Product Length/Depth
325 mm
Product Height
20 mm
Product Width
200 mm
Product Weight
0.74 kg
Compliances
RoHS conform

产品规格

Number of height units
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating
Material
Steel

导出产品规格