下载文档 () / 20
动力,因我们而不同*

286666

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mount service distribution board base frame HxW = 1260 x 800 mm

常用规格

Product Name
Eaton xEnergy Basic frame
Catalog Number
286666
Product Length/Depth
225 mm
Product Height
1260 mm
Product Width
800 mm
Product Weight
14 kg
Compliances
RoHS conform

产品规格

Type
Additional equipment
Features
Connectable
EMC-version
Surface finishing
Galvanized
Degree of protection
IK08 (impact resistance)
IP30
Other
Grade material
Sheet steel
Material quality
Other
Color
Stainless steel
Number of locks
0
RAL-number
0
Suitable for height
1260 mm
Suitable for width
800 mm
Material
Steel
Sheet steel
Mounting method
Surface mounting
Wall fastening
Functions
Additional equipment
Installation type
Floor installation possible
Number of covers/doors
0
Suitable for
Metrical mounting
Number of connector holes
0

导出产品规格