下载文档 () / 20
动力,因我们而不同*

286739

Eaton xEnergy Basic LV systems Low voltage switchgear. Transparent door, 800/7

常用规格

Product Name
Eaton xEnergy Basic door
Catalog Number
286739
Product Length/Depth
38 mm
Product Height
700 mm
Product Width
800 mm
Product Weight
2.65 kg
Compliances
RoHS conform

产品规格

Type
Additional equipment
Features
Version as glazed door
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Suitable for height
760 mm
Suitable for width
800 mm
Cover/door color
Transparent
Cover/door type
Three-point turn-lock
Material
Sheet steel/plastic
Steel
Housing material
Sheet steel/plastic
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

导出产品规格