下载文档 () / 20
动力,因我们而不同*

292431

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable entry / flange plate for W=600mm, for F3A, white

常用规格

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
292431
Product Length/Depth
168 mm
Product Height
10 mm
Product Width
540 mm
Product Weight
1.05 kg
Compliances
RoHS conform

产品规格

Special features
Equipment supplied: cable entry/flange plate, mounting accessories For type F3A flange
Type
Accessory Service distribution board IVS Wall-mounting distribution system
Accessory/spare part type
Cable entries
Flange plates
Other
Accessory
Surface finishing
With powder coating
Cable entry type
F3A-flange
Color
Traffic white (RAL 9016)
Degree of protection
IP30
Unit type
Modular system
Suitable for width
600 mm
Application
Flange F3A
Material
Sheet steel
Mounting method
Surface mounting
Functions
Additional equipment

导出产品规格