下载文档 () / 20
动力,因我们而不同*

292438

Eaton xEnergy Basic LV systems Low voltage switchgear. Door white, 400/12

常用规格

Product Name
Eaton xEnergy Basic door
Catalog Number
292438
Product Length/Depth
38 mm
Product Height
1200 mm
Product Width
400 mm
Product Weight
4.6 kg
Compliances
RoHS conform

产品规格

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
1260 mm
Suitable for width
400 mm
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

导出产品规格