下载文档 () / 20
动力,因我们而不同*
已退市

2A10290G99

Eaton Magnum other accessories, Magnum, Universal, 600V

常用规格

Product Name
Eaton Magnum other accessories
Catalog Number
2A10290G99
UPC
786685982953
Product Length/Depth
2.5 in
Product Height
2 in
Product Width
5.5 in
Product Weight
2 lb
Certifications
UL Listed

产品规格

Voltage rating
600 V
Frame
Universal
Accessories
Other accessories
Series
Magnum

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。