下载文档 () / 20
动力,因我们而不同*

2A10800G60

Eaton Magnum other accessories, Four-pole, Universal frame

常用规格

Product Name
Eaton Magnum other accessories
Catalog Number
2A10800G60
UPC
786685989242
Product Length/Depth
26 in
Product Height
14 in
Product Width
14 in
Product Weight
28 lb
Certifications
UL Listed

产品规格

Frame
Universal
Accessories
Other accessories
Series
Magnum
Number of poles
Four-pole

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。