Eaton Bussmann series medium voltage motor fuse
3::6WDFHO80

3::6WDFHO80

Eaton Bussmann series medium voltage motor fuse, 80 A, 3.6 kV, 51 x 254 mm, Non Indicating
3.6WDFHO80 - sku page

常用规格

Product Name
Eaton Bussmann series medium voltage motor fuse
Catalog Number
3.6WDFHO80
UPC
051712616782
Product Length/Depth
254 mm
Product Height
51 mm
Product Width
51 mm
Product Weight
1460 g
Compliances
BS 2692-1

产品规格

Type
fuse
Application
Motor protection
Amperage Rating
80 A
Fuse indicator
Non Indicating
Fuse size
51 x 254 mm
Breaking capacity
50 A
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Motor protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Barrels
1
Fuse shape
Cylindrical, offset bolted tags
Used with
A3354710 Nickel-plated copper fuse clip
Watt losses
31 W
Resistance
3.52 ohms
Fuse diameter
51 mm
Interrupt rating
50 kAIC
Construction size
51 x 254 mm
Packaging type
Standard
Voltage rating
3.6 kV
Fuse type
WDFH
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.