Eaton Bussmann series medium voltage motor fuse
3::6WDLSJ63

3::6WDLSJ63

Motor fuse-link, medium voltage, 63 A, AC 3.6 kV, DIN 43625 2", 51 x 292 mm, back-up, DIN, with striker
3.6WDLSJ63 - sku page

常用规格

Product Name
Eaton Bussmann series medium voltage motor fuse
Catalog Number
3.6WDLSJ63
UPC
051712797580
Product Length/Depth
292 mm
Product Height
292 mm
Product Width
51 mm
Product Weight
4568 g
Compliances
VDE 0670-4
DIN 43625
Certifications
IEC60282-1

产品规格

Type
fuse
Application
Motor protection
Amperage Rating
63 A
Fuse size
51 x 292 mm
Breaking capacity
50 A
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Motor protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Barrels
1
Fuse shape
Cylindrical
Used with
A3354710 Nickel-plated copper fuse clip
Watt losses
32 W
Resistance
5.9 ohms
Fuse diameter
51 mm
Interrupt rating
50 kAIC
Construction size
51 x 292 mm
Voltage rating
3.6 kV
Fuse type
WDLSJ
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.