Eaton Type T Gas/Liquid Separators
3::TAN

3::TAN

Eaton Type T Gas/Liquid Separator, Cast, Cast iron, NPT female thread 3", Vertical upflow
3.TAN - sku page

Photo is representative

常用规格

Product Name
Eaton Type T Gas/Liquid Separators
Catalog Number
3.TAN
Product Length/Depth
405 mm
Product Weight
48.5 kg
Certifications
ISO 9001

产品规格

Material
Cast iron
Code stamp
None
Manufacturing style
Cast
Orientation
Vertical upflow
Removal efficiency
Removes 99% of liquid and solid entrainment particles larger thean 10 microns
Connection type (inlet/outlet)
NPT female thread
Connection size (inlet/outlet)
3"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.