下载文档 () / 20
动力,因我们而不同*

3-5043-004A

Eaton DM1 Variable frequency drive, 120 V AC, 1-phase, 29 A, NEMA Other, IP20, FS2, Radio interference, Brake chopper, Digital display

常用规格

Product Name
Eaton DM1 Variable frequency drive
Catalog Number
3-5043-004A
Product Length/Depth
180 mm
Product Height
220 mm
Product Width
109 mm
Product Weight
2.6 kg
Certifications
CUL
CE marking
UL File No.: E134360
UkrSEPRO
IEC/EN 61800-3
CSA-C22.2 No. 274-13
RoHS, ISO 9001
C-Tick
CE
UL 508C
IEC/EN 61800-5-1
IEC/EN61800-3
UL Category Control No.: NMMS, NMMS7
UL
IEC/EN61800-5
UL Listed
UL report applies to both US and Canada
IEC/EN 61800-2
EAC
CSA-C22.2 No. 274-17
Certified by UL for use in Canada

产品规格

Product Category
Variable frequency drives
Features
Parameterization: Keypad
Temperature-controlled fan
Parameterization: Power Xpert inControl
Parameterization: Fieldbus
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Radio interference suppression filter
Internal DC link
7-digital display assembly
Setpoint potentiometer
Brake chopper
IGBT inverter
Control unit
PC connection
Pollution degree
2
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
Yes
In conjunction with DXG-NET-SWD SmartWire DT module
Operating mode
Sensorless vector control (SLV)
Speed control with slip compensation
U/f control
PM motors
Torque regulation
Frame size
FS2
Air volume capacity
42 m³/h
Altitude
Max. 2000 m for Corner Grounded TN Systems
Above 1000 m with 1 % derating per 100 m
Max. 3000 m
Max. 1000 m
Environmental class
3C2, 3S2 (Air quality)
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 60 seconds
Application in industrial area permitted
Yes
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
6.8 A
Assigned motor current IM at 400 V, 50 Hz, 150% overload
5 A
Mains voltage tolerance
100 - 120 V (-15 %/+10 %, at 50/60 Hz)
Mounting position
Vertical
Rated conditional short-circuit current (Iq)
100 kA
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Voltage rating - max
120 VAC
Overvoltage category
III
Communication interface
Modbus RTU, built in
Modbus TCP, built in
BACnet MS/TP, built in
CANopen®, optional
Ethernet IP, built in
BACnet TCP
DeviceNet, optional
SmartWire-DT, optional
PROFIBUS, optional
Converter type
U converter
Degree of protection
IP20
NEMA Other
Protocol
BACnet
CAN
EtherNet/IP
MODBUS
Other bus systems
PROFIBUS
TCP/IP
Assigned motor power at 115/120 V, 60 Hz, 110% overload
2 HP
Assigned motor power at 115/120 V, 60 Hz, 1-phase
1.5 HP
System configuration type
TN-S, TN-C, TN-C-S, TT, IT
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Equipment heat dissipation, current-dependent Pvid
84 W
Input current ILN at 110% overload
34.3 A
Input current ILN at 150% overload
29 A
Mains current distortion
40 %
Current limitation
0.1 - 2 x IH (CT), motor, main circuit
Number of slots
1 (expansion)
Braking torque
Max. 30 % MN, Standard - Main circuit
Adjustable to 150 %, DC - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Cable length
C2 ≤ 5 m, maximum motor cable length
C3 ≤ 25 m, maximum motor cable length
Functions
4-quadrant operation possible
Output voltage (U2)
230 V AC, 3-phase
Number of inputs (analog)
1
Number of inputs (digital)
4
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
C1: with external filter
Number of outputs (digital)
0
Starting current - max
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
Number of phases (input)
1
Number of relay outputs
2 (parameterizable, 1 changeover contact and 1 N/O, 3 A (240 V AC) / 3 A (24 V DC))
Number of phases (output)
3
Power consumption
84 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated control voltage (Uc)
24 V DC (external, max. 100 mA options incl.)
Supply frequency
50/60 Hz
Mains voltage - max
120 V
Mains voltage - min
100 V
Nominal output current I2N
6.9 A
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
1
Output at linear load at rated output voltage - max
1.1 kW
Output at quadratic load at rated output voltage - max
1.5 kW
Output frequency - max
400 Hz
Output frequency - min
0 Hz
Output voltage - max
240 V
Overload current IL at 110% overload
8.58 A
Overload current IL at 150% overload
10.35 A
Shock resistance
0.75 mm (peak) at 10 - 57 Hz, max. 1 g at 57 - 150 Hz, according to EN 61800-5-1, EN 60068-2-6: 10 - 150 Hz
Suitable for
Branch circuits, (UL/CSA)
Rated operational voltage
115 V AC, 1-phase
Short-circuit protection rating
40 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Rated operational power at 115 V, 50 Hz, 110% overload
1.1 kW
Rated frequency - max
66 Hz
Rated frequency - min
45 Hz
Rated operational current (Ie) at 110% overload
7.8 A
Rated operational current (Ie) at 150% overload
6.9 A
Rated operational current for specified heat dissipation (In)
7.8 A
Rated operational power at 115 V, 50 Hz, 1-phase
0.75 kW
Safety function/level
STO (Safe Torque Off, SIL2, PLc Cat 2)
Heat dissipation at current/speed
25.88 W at 25% current and 50% speed
26 W at 25% current and 0% speed
35.11 W at 50% current and 50% speed
37.2 W at 100% current and 50% speed
38.54 W at 50% current and 90% speed
52.64 W at 100% current and 0% speed
66.39 W at 50% current and 0% speed
80.96 W at 100% current and 90% speed

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。