| Product Name |
Eaton Bussmann series medium voltage motor fuse
|
| Catalog Number |
3-6ADGHA40
|
| Product Length/Depth |
361 mm
|
| Product Height |
52 mm
|
| Product Width |
52 mm
|
| Product Weight |
2200 g
|
| Certifications |
CE
|
| Amperage Rating |
40 A
|
| Voltage rating |
3.6 kV
|