Eaton Easy-Fit Exchange Filter Element
300004
Код модели: 01.WP130.10P.E.P

300004
Код модели: 01.WP130.10P.E.P

Eaton Easy-Fit Exchange Filter Elements, 01.WP 130.10P.E.P, 10P, Paper (P), Size: 130
300004 - sku page

Photo is representative

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300004
Product Length/Depth
225 mm
Product Weight
1.6 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter fineness
10 P
Filter media type
Paper (P)
Sealing material
Nitrile
Nominal size
130
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.