Eaton 01.NBF Breather Filter Element
300033
Код модели: 01.NBF25-40.10P.B.O

300033
Код модели: 01.NBF25-40.10P.B.O

Eaton 01.NBF Breather Filter Elements, 01.NBF25-40.10P.B.O, 10P, Paper (P), Size: 210
300033 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.NBF Breather Filter Element
Catalog Number
300033
Product Length/Depth
36 mm
Product Weight
0.16 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO2942
ISO2943
ISO2941
ISO3723
ISO16889
ISO3968

产品规格

Filter element type
Breather Filter elements
Filter fineness
10 P
Filter media type
Paper (P)
Nominal size
210
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.