Eaton 01.E Pressure Filter Element
300074
Код модели: 01.E60.10VG.HR.E.P.-

300074
Код модели: 01.E60.10VG.HR.E.P.-

Eaton 01.E Pressure Filter Elements, 01.E 60.10VG.HR.E.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 60
300074 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300074
Product Length/Depth
110 mm
Product Weight
0.22 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3968
ISO3723
ISO2941
ISO16889
ISO2942
ISO3724
ISO2943

产品规格

Filter element type
Pressure filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
60
Retention rating
10.0 µm
Delta P resistance
232 psi (16 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.