Eaton 01.E Pressure Filter Element
300084
Код модели: 01.E60.6VG.HR.E.P.-

300084
Код модели: 01.E60.6VG.HR.E.P.-

Eaton 01.E Pressure Filter Elements, 01.E 60.6VG.HR.E.P, 6VG, Glass fiber fleece (VG), 2320 psi (160 Bar), Size: 60
300084 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300084
Product Length/Depth
110 mm
Product Weight
0.22 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
Pressure filter elements
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
60
Delta P resistance
2320 psi (160 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.