知识搜索
下载文档 () / 20
动力,因我们而不同*

300106

Eaton 01.E Pressure Filter Elements, 01.E 90.10VG.HR.E.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 90

常用规格

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300106
Product Length/Depth
175 mm
Product Weight
0.308 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO3723
ISO2942
ISO16889
ISO3724
ISO3968
ISO2943

产品规格

Filter element type
Pressure filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
90
Retention rating
10.0 µm
Delta P resistance
232 psi (16 Bar)

导出产品规格