知识搜索
下载文档 () / 20

300109

Eaton 01.E Pressure Filter Element, 01.E 90.25VG.30.E.V 300109

常用规格

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300109
Product Length/Depth
175 mm
Product Weight
0.15 kg
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Viton
Delta P resistance
435 psi (30 Bar)

导出产品规格