Eaton 01.E Pressure Filter Element
300116
Код модели: 01.E90.40G.HR.E.P.VA

300116
Код модели: 01.E90.40G.HR.E.P.VA

Eaton 01.E Pressure Filter Elements, 01.E 90.40G.HR.E.P.VA, 40G, Stainless steel wire mesh (G), 2320 psi (160 Bar), Size: 90
300116 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300116
Product Length/Depth
175 mm
Product Weight
0.4 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
Pressure filter elements
Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
90
Delta P resistance
2320 psi (160 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.