Eaton 01.E Pressure Filter Element
300139
Код модели: 01.E150.10VG.HR.E.V.-

300139
Код модели: 01.E150.10VG.HR.E.V.-

Eaton 01.E Pressure Filter Elements, 01.E 150.10VG.HR.E.V, 10VG, Glass fiber fleece (VG), 2320 psi (160 Bar), Size: 150
300139 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300139
Product Length/Depth
285 mm
Product Weight
0.68 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
Pressure filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Viton
Nominal size
150
Delta P resistance
2320 psi (160 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.