知识搜索
下载文档 () / 20
动力,因我们而不同*

300164

Eaton 01.E Return line Filter Elements, 01.E 175.40G.16.E.P.-, 40 G, Stainless steel wire mesh (G), Nitrile, 232 psi (16 Bar), Size: 175

常用规格

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
300164
Product Length/Depth
166.5 mm
Product Weight
0.4 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3968
ISO16889
ISO3723
ISO3724
ISO2942
ISO2941
ISO2943

产品规格

Filter element type
Return-line filter elements
Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
175
Retention rating
40.0 µm
Delta P resistance
232 psi (16 Bar)

导出产品规格