Eaton 01.E Return line Filter Element
300167
Код модели: 01.E175.80G.16.E.P.-

300167
Код модели: 01.E175.80G.16.E.P.-

Eaton 01.E Return line Filter Elements, 01.E 175.80G.16.E.P, 80G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 175
300167 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
300167
Product Length/Depth
166.5 mm
Product Weight
0.4 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
Return-line filter elements
Filter fineness
80 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
175
Delta P resistance
232 psi (16 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.