知识搜索
下载文档 () / 20
动力,因我们而不同*

300295

Eaton 01.E Pressure Filter Elements, 01.E 900.6VG.HR.E.P.-, 6 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 900

常用规格

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300295
Product Length/Depth
499.5 mm
Product Weight
2.1 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3968
ISO16889
ISO3724
ISO3723
ISO2942
ISO2941
ISO2943

产品规格

Filter element type
Pressure filter elements
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
900
Retention rating
7.0 µm
Delta P resistance
232 psi (16 Bar)

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。