知识搜索
下载文档 () / 20
动力,因我们而不同*

300306

Eaton 01.E Return line Filter Elements, 01.E 950.25VG.10.S.P.-, 25 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 950

常用规格

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
300306
Product Length/Depth
350 mm
Product Weight
2.9 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO3724
ISO16889
ISO3723
ISO3968
ISO2943

产品规格

Filter element type
Return-line filter elements
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
950
Retention rating
20.0 µm
Delta P resistance
232 psi (16 Bar)

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。