知识搜索
下载文档 () / 20
动力,因我们而不同*

300371

Eaton 01.NL In-Line Filter Elements, 01.NL 630.3VG.30.E.P.-, 3 VG, Glass fiber fleece (VG), Nitrile, 435 psi (30 Bar), Size: 630

常用规格

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
300371
Product Length/Depth
400 mm
Product Weight
1.9 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-3
Certifications
ISO2942
ISO3724
ISO16889
ISO3723
ISO2941
ISO3968
ISO2943

产品规格

Filter element type
In-line filter elements (DIN 24550-3)
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
630
Retention rating
5.0 µm
Delta P resistance
435 psi (30 Bar)

导出产品规格