知识搜索
下载文档 () / 20
动力,因我们而不同*

300382

Eaton 01.AS/TS Suction Filter Elements, 01.AS 180.80G.-.E.T.-, 80 G, Stainless steel wire mesh (G), Teflon, Size: 180

常用规格

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
300382
Product Length/Depth
315 mm
Product Weight
0.612 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2942
ISO2941
ISO3723
ISO3724
ISO16889
ISO3968
ISO2943

产品规格

Filter element type
Suction filter elements
Filter fineness
80 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Teflon
Nominal size
180
Retention rating
80.0 µm

导出产品规格