知识搜索
下载文档 () / 20
动力,因我们而不同*

300403

Eaton Easy-Fit Exchange Filter Elements, 02.0110 D.10VG.30.HC.E.P, 10 VG, Glass fiber fleece (VG), Nitrile, 435 psi (30 Bar), Size: 110

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300403
Product Length/Depth
180 mm
Product Weight
0.218 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO16889
ISO3968
ISO3724
ISO2942
ISO2941
ISO3723
ISO2943

产品规格

Filter element type
Pressure filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
110
Retention rating
10.0 µm
Delta P resistance
435 psi (30 Bar)

导出产品规格