知识搜索
下载文档 () / 20
动力,因我们而不同*

300432

Eaton Easy-Fit Exchange Filter Elements, 02.0330 D.10VG.HR.HC.E.P, 10 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Size: 330

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300432
Product Length/Depth
325 mm
Product Weight
0.96 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO3968
ISO16889
ISO2942
ISO2941
ISO3723
ISO2943

产品规格

Filter element type
Pressure filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
330
Retention rating
10.0 µm
Delta P resistance
2320 psi (160 Bar)

导出产品规格