知识搜索
下载文档 () / 20
动力,因我们而不同*

300439

Eaton Easy-Fit Exchange Filter Elements, 02.0660 D.20VG.30.HC.E.P, 20 VG, Glass fiber fleece (VG), Nitrile, 435 psi (30 Bar), Size: 660

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300439
Product Length/Depth
440 mm
Product Weight
1.4 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO2941
ISO3724
ISO16889
ISO3968
ISO2943

产品规格

Filter element type
Pressure filter elements
Filter fineness
20 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
660
Retention rating
20.0 µm
Delta P resistance
435 psi (30 Bar)

导出产品规格