知识搜索
下载文档 () / 20
动力,因我们而不同*

300441

Eaton Easy-Fit Exchange Filter Elements, 02.0660 D.6VG.HR.HC.E.P, 6 VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Size: 660

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300441
Product Length/Depth
440 mm
Product Weight
1.684 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO16889
ISO2941
ISO2942
ISO3968
ISO3723
ISO2943

产品规格

Filter element type
Pressure filter elements
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
660
Retention rating
7.0 µm
Delta P resistance
2320 psi (160 Bar)

导出产品规格