知识搜索
下载文档 () / 20
动力,因我们而不同*

300451

Eaton 01.E Return line Filter Element, 01.E 950.10VG.10.E.P, 10 VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size:950

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300451
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Nominal size
90
Retention rating
40.0 µm
Delta P resistance
232 psi (16 Bar)

导出产品规格