知识搜索
下载文档 () / 20
动力,因我们而不同*

300495

Eaton Easy-Fit Exchange Filter Elements, 03.2.225.25G.16.E.P, 25 G, Stainless steel wire mesh (G), Nitrile, 232 psi (16 Bar), Size: 2225

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300495
Product Length/Depth
235 mm
Product Weight
0.64 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO3724
ISO2942
ISO3968
ISO3723
ISO16889
ISO2943

产品规格

Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
2225
Retention rating
25.0 µm
Delta P resistance
232 psi (16 Bar)

导出产品规格