Eaton Easy-Fit Exchange Filter Element
300500
Код модели: 03.2.360.10VG.16.E.P

300500
Код модели: 03.2.360.10VG.16.E.P

Eaton Easy-Fit Exchange Filter Elements, 03.2.360.10VG.16.E.P, 10VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 2
300500 - sku page

Photo is representative

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300500
Product Length/Depth
276 mm
Product Weight
0.96 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
In-line filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
2
Delta P resistance
232 psi (16 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.