知识搜索
下载文档 () / 20
动力,因我们而不同*

300510

Eaton Easy-Fit Exchange Filter Element, 03.RL 125.25G.16.S.O, 25G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size:125

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300510
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Nominal size
125
Retention rating
25.0 µm
Delta P resistance
232 psi (16 Bar)

导出产品规格