知识搜索
下载文档 () / 20
动力,因我们而不同*

300513

Eaton Easy-Fit Exchange Filter Elements, 03.RL 165.25G.16.S.O, 25 G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 165

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300513
Product Length/Depth
325 mm
Product Weight
0.8 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3968
ISO3723
ISO2941
ISO2942
ISO3724
ISO16889
ISO2943

产品规格

Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Nominal size
165
Retention rating
25.0 µm
Delta P resistance
232 psi (16 Bar)

导出产品规格