知识搜索
下载文档 () / 20
动力,因我们而不同*

300523

Eaton Easy-Fit Exchange Filter Elements, 03.RL 330.10VG.16.E.P, 10 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 330

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300523
Product Length/Depth
325 mm
Product Weight
1.244 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2941
ISO3724
ISO16889
ISO2942
ISO3968
ISO2943

产品规格

Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
330
Retention rating
10.0 µm
Delta P resistance
232 psi (16 Bar)

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。