Eaton Easy-Fit Exchange Filter Element
300526
Код модели: 03.RL330.40G.16.S.P

300526
Код модели: 03.RL330.40G.16.S.P

Eaton Easy-Fit Exchange Filter Elements, 03.RL 330.40G.16.S.P, 40 G,Stainless steel wire mesh, Nitrile, 2320 psi (160 Bar), Size: 330
300526 - sku page

Photo is representative

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300526
Product Length/Depth
273 mm
Product Weight
1.12 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
330
Delta P resistance
2320 psi (160 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.